Resources

Filter by

Cost Effective & Highly Efficient Non-isolated PoL Switching Regulators Released

Introducing the SVR surface mount and VR through-hole, non-isolated DC-DC switching regulators.

News

BQ series of high voltage DC power supplies offer 10kW of regulated power up to 100kV

The release of the XP Glassman BQ series of 10kW, high voltage power supplies for OEM, industrial and laboratory organis...

News

XP Power signs distribution agreement with TRC Electronics

XP Power announces it has signed a distribution agreement with TRC Electronics. The new partnership will allow the speci...

News

Low profile 5kW PSU with outputs up to 200VDC

A low-profile enclosure to the HPT5K0 series of high-power density, high efficiency, 5kW AC-DC power supply modules. In...

News

Solving high voltage design challenges with the new HRL30 DC-DC converters

How the HRL30 can solve your high voltage design challenge

Webinars

How to connect and test a Proportional Model

How to connect and test an XP Power high voltage proportional type model to verify operation.

Application Notes

250/450W power supply for healthcare, industrial and ITE applications

Versatile, compact and efficient 250/450W power supply for healthcare, industrial and ITE applications

News

Power Architectures for Patient Connected Medical Devices

Approaches for power architectures within medical devices for patient connected applications.

Technical Articles

Grounding Methods for HV Power Supplies

Ensuring reliable operation in a customer’s system using grounding methods for HV Power Supplies

Technical Articles

ITE & Medical (BF) 600W fan-less AC-DC

Convection cooled, 600W AC-DC power supplies. The ultra-compact power supplies deliver full load power under a wide rang...

News

Chassis & DIN rail DC-DC converters

Wide range input 15 & 20W DC-DC converters in chassis or DIN rail mount packages for industrial & ITE applications. Thei...

News

Installation of open frame AC-DC power supplies

AC-DC power supplies are commonly supplied in what is known by the industry as an open frame format.

Blog Posts